SLOS092E September 1987 – January 2026 TLC274 , TLC274A , TLC274B , TLC279
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLC274I, TLC274AI, TLC274BI, TLC279I | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| VIO | Input offset voltage | TLC274I |
VO = 1.4V RS = 50Ω |
VIC = 0 RL = 10kΩ |
25°C | 0.12 | 10 | mV | |
| Full range | 13 | ||||||||
| TLC274AI |
VO = 1.4V RS = 50Ω |
VIC = 0 RL = 10kΩ |
25°C | 0.12 | 5 | ||||
| Full range | 7 | ||||||||
| TLC274BI |
VO = 1.4V RS = 50Ω |
VIC = 0 RL = 10kΩ |
25°C | 120 | 2000 | μV | |||
| Full range | 3500 | ||||||||
| TLC279I |
VO = 1.4V RS = 50Ω |
VIC = 0 RL = 10kΩ |
25°C | 120 | 500 | ||||
| Full range | 2000 | ||||||||
| aVIO | Temperature coefficient of input offset voltage | 25°C to 85°C | 0.3 | μV/°C | |||||
| IIO | Input offset current(2) | VO = 2.5V, | VIC = 2.5V | 25°C | 10 | 60 | pA | ||
| 85°C | 24 | 15 | |||||||
| IIB | Input bias current(2) | 25°C | 10 | 60 | pA | ||||
| 85°C | 200 | 35 | |||||||
| VICR | Common-mode input voltage range(3) | 25°C |
–0.1 to 4 |
–0.3 to 4.2 |
V | ||||
| Full range |
–0.1 to 3.5 |
V | |||||||
| VOH | High-level output voltage | VID = 100mV | RL = 10kΩ | 25°C | 3.2 | 4.95 | V | ||
| –40°C | 3 | 4.95 | |||||||
| 85°C | 3 | 4.95 | |||||||
| VOL | Low-level output voltage | VID = –100 mV | IOL = 0 | 25°C | 0 | 50 | mV | ||
| –40°C | 0 | 50 | |||||||
| 85°C | 0 | 50 | |||||||
| AVD | Large-signal differential voltage amplification | VO = 1V to 6V | RL = 10kΩ | 25°C | 5 | 1000 | V/mV | ||
| –40°C | 3.5 | ||||||||
| 85°C | 3.5 | ||||||||
| CMRR | Common-mode rejection ratio | VIC = –0.1 V < VIC < 3V | 25°C | 65 | 80 | dB | |||
| –40°C | 60 | ||||||||
| 85°C | 60 | ||||||||
| kSVR | Supply-voltage rejection ratio (ΔVDD /ΔVIO) | VDD = 5V to 10V | VO = 1.4V | 25°C | 65 | 120 | dB | ||
| –40°C | 60 | ||||||||
| 85°C | 60 | ||||||||
| IDD | Supply current (four amplifiers) |
VO = 2.5V, No load |
VIC = 2.5V | 25°C | 2.24 | 6.4 | mA | ||
| –40°C | 8.8 | ||||||||
| 85°C | 4.8 | ||||||||