SLOS092E September 1987 – January 2026 TLC274 , TLC274A , TLC274B , TLC279
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | TLC274I, TLC274AI,TLC274BI, TLC279I TLC274C, TLC274AC, TLC274BC, TLC279C |
UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| SR | Slew rate at unity gain |
RL = 10kΩ CL = 20pF |
VIPP = 100mV | 25°C | 0.5 | V/μs | ||
| VIPP = 1V | 25°C | 21 | ||||||
| Vn | Equivalent input noise voltage |
f = 1kHz |
RS = 20Ω | 25°C | 10.8 | nV/√Hz | ||
| BOM | Maximum output-swing bandwidth |
VO = VOH RL = 10kΩ |
CL = 20pF |
25°C | 10 | kHz | ||
| B1 | Unity-gain bandwidth |
VI = 10mV |
CL = 20pF, | 25°C | 4.5 | MHz | ||
| φm | Phase margin |
VI = 10mV, CL = 20pF, |
f = B1 |
25°C | 60° | |||