SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
In the event that open-loop operation is desired the DRV2624 device includes an open-loop drive mode that overrides any close-loop parameter and is available through the digital interface.
When activated, the digital open-loop mode is available for pre-stored waveforms as well as for RTP mode.
The dynamic range for open-loop operation is set by the OD_CLAMP[7:0], which sets the maximum peak value. Amplitude codes (either through RTP or internal memory) scales the output accordingly.
For LRA actuators, the OL_LRA_PERIOD parameter programs the operating frequency, which is derived from the PWM output frequency, fO(PWM).