| 7-6 |
BAT_LIFE_EXT_LVL_EN[1:0] |
R/W |
0 |
Enables the
BAT_LIFE_EXT functionality. |
| 0 |
BAT_LIFE_EXT functionality
disabled. |
| 1 |
BAT_LIFE_EXT_LVL1
functionality enabled. |
| 2 |
BAT_LIFE_EXT_LVL1 and
BAT_LIFE_EXT_LVL2 functionality enabled. |
| 5-3 |
Reserved |
R/W |
0 |
Reserved |
| 2-0 |
UVLO_THRES[2:0] |
R/W |
0 |
Configures the
UVLO threshold. If VDD voltage goes below this threshold, the output
stage is immediately turned off and the device is placed into
stand-by mode. |
| 0 |
UVLO threshold = 2.5
V. |
| 1 |
UVLO threshold = 2.6
V. |
| 2 |
UVLO threshold = 2.7
V. |
| 3 |
UVLO threshold = 2.8
V. |
| 4 |
UVLO threshold = 2.9
V. |
| 5 |
UVLO threshold = 3 V. |
| 6 |
UVLO threshold = 3.1
V. |
| 7 |
UVLO threshold = 3.2
V. |