SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
If an I2C stops unexpectedly, the possibility exists for the I2C protocol to remain in a hanged state. To allow for the recovery of the communication without having to power cycle the device, the DRV2624 device includes an automatic watchdog timer that resets the I2C protocol without user intervention after 4.33 ms.