SLOSEA9 December 2025 TRF2001P
PRODUCTION DATA
at TA = 25℃, VCC_PA = VCC = 3.3V, input = ANT, output = LNA_OUT, RX_FLT shorted to LNA_IN, 50Ω source and load at input and output RF pins respectively, and de-embedded up to the device pins, frequency and ambient temperatures shown (unless otherwise noted)
| PIN = –27dBm |
| Input = LNA_IN, output = LNA_OUT |
| f = 867MHz, VCC = VCC_PA |
| f = 902MHz, VCC = VCC_PA |
| f = 915MHz, VCC = VCC_PA |
| f = 928MHz, VCC = VCC_PA |
| f = 867MHz, VCC = VCC_PA |
| f = 928MHz, VCC = VCC_PA |
| Input = ANT, output = RX_FLT |
| f = 867MHz |
| f = 902MHz |
| f = 915MHz |
| f = 928MHz |
| f = 867MHz |
| f = 928MHz |