SLOSEA9 December 2025 TRF2001P
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| RF TRANSMIT | |||||||
| Frequency range | 820 | 1054 | MHz | ||||
| Transmit small signal gain | PIN = –25dBm | f = 867MHz | 25 | dB | |||
| f = 902MHz to 928MHz | 24 | ||||||
| PSAT | Saturated output power | f = 867MHz | 27.2 | dBm | |||
| f = 902MHz | 27.5 | ||||||
| f = 915MHz, 928MHz | 27.4 | ||||||
| VCC_PA = 3.6V, VCC = 3.6V |
f = 867MHz | 28.1 | |||||
| f = 902MHz | 28.4 | ||||||
| f = 915MHz, 928MHz | 28.3 | ||||||
| OP1dB | Output 1-dB compression point | f = 867MHz | 25.4 | dBm | |||
| f = 902MHz | 26.2 | ||||||
| f = 915MHz | 26.0 | ||||||
| f = 928MHz | 25.2 | ||||||
| VCC_PA = 3.6V, VCC = 3.6V |
f = 867MHz | 25.7 | |||||
| f = 902MHz | 26.4 | ||||||
| f = 915MHz | 26.6 | ||||||
| f = 928MHz | 26.4 | ||||||
| PAE | Power added efficiency | PO = 27dBm | f = 867MHz | 43.2% | |||
| f = 902MHz | 42.2% | ||||||
| f = 915MHz | 42.0% | ||||||
| f = 928MHz | 41.7% | ||||||
| Harmonic distortion(1) | f = 867MHz, PO = 27dBm |
2nd harmonic | −59.5 | dBc | |||
| 3rd harmonic | −67.5 | ||||||
| f = 928MHz, PO = 27dBm |
2nd harmonic | −56.0 | |||||
| 3rd harmonic | −72.0 | ||||||
| Input return loss at PA_IN | PIN = –27dBm | 14.5 | dB | ||||
| Maximum input power at PA_IN | f = 867MHz | VSWR = 1:1 | 15 | dBm | |||
| VSWR = 2:1 | 15 | ||||||
| VSWR = 4:1 | 6 | ||||||
| f = 928MHz | VSWR = 1:1 | 15 | |||||
| VSWR = 2:1 | 10 | ||||||
| VSWR = 4:1 | 5.5 | ||||||
| Survivability | CW, PO into 50Ω load, VSWR = 10:1, without permanent damage | 27 | dBm | ||||
| POWER DETECTOR | |||||||
| Power detector power range | Power at ANT pin, f = 820MHz to 1054MHz | 5 | PSAT | dBm | |||
| VDET | Power detector voltage range | 0 | 1.8 | V | |||
| RF RECEIVE | |||||||
| Frequency range | 820 | 1054 | MHz | ||||
| Receive small signal gain | PIN = –27dBm, f = 867MHz to 928MHz | 16 | dB | ||||
| NF | Noise figure | f = 867MHz | 3.0 | dB | |||
| f = 915MHz | 3.2 | ||||||
| LNA_IN to LNA_OUT, f = 867MHz to 928MHz |
1.3 | ||||||
| ANT to RX_FLT insertion loss | PIN = –27dBm | 1.5 | dB | ||||
| IIP3 | Input 3rd order compression point | PIN = –27dBm | f = 867MHz | –5.2 | dBm | ||
| f = 902MHz to 928MHz | –6.0 | ||||||
| IP1dB | Input 1dB compression point | f = 867MHz | −7.6 | dBm | |||
| f = 902MHz to 928MHz | −6.7 | ||||||
| Input return loss at ANT | PIN = –27dBm | f = 867MHz | 16 | dB | |||
| f = 915MHz | 12 | dB | |||||
| Output return loss at LNA_OUT | PIN = –27dBm | f = 867MHz | 18 | dB | |||
| f = 915MHz | 16 | dB | |||||
| DC SPECIFICATIONS | |||||||
| ICC_PA | VCC_PA supply current | TX mode | PO = 27dBm | 318 | mA | ||
| PO = 24dBm | 228 | ||||||
| No RF | 58 | ||||||
| RX mode, PIN = –27dBm | 0.3 | ||||||
| ICC | VCC supply current | TX mode | PO = 27dBm | 42 | mA | ||
| PO = 24dBm | 20 | ||||||
| No RF | 7 | ||||||
| RX mode, PIN = –27dBm | 10 | ||||||
| Powerdown supply current(2) | No RF | 0.05 | 1 | µA | |||
| DIGITAL CONTROL LOGIC SPECIFICATIONS | |||||||
| VIH | High voltage threshold | With respect to GND | High (logic 1) | 1.6 | 3.3 | 3.45 | V |
| VIL | Low voltage threshold | Low (logic 0) | 0 | 0.5 | V | ||
| IIH | Pin-high input current | Pin voltage = 3.3V | 1 | µA | |||
| IIL | Pin-low input current | Pin voltage = 0V | 1 | µA | |||