SLOSEA9 December 2025 TRF2001P
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC_PA | PA supply voltage | No RF | 4.5 | V | |
| VCC | VCC pin supply voltage | No RF | 4.5 | V | |
| Input RF level | ANT, RX mode | 10 | dBm | ||
| LNA_IN | 10 | ||||
| PA_IN | 16 | ||||
| Digital control logic pins | −0.5 | 3.6 | V | ||
| VSWR | ANT voltage standing wave ratio | 10:1 | - | ||
| TJ | Maximum junction temperature | –40 | 125 | °C | |
| Tstg | Storage temperature | –55 | 150 | °C | |