SLOU590 January 2025 TAS5802 , TAS5815
By default, the two-band crossover frequencies are set to 1000 Hz, using second-order Linkwitz-Riley filters. This filter type is chosen because the total sum of the two-band signals has a flat response without having to calculate individual crossover frequencies for unity summation. The crossover frequencies need to be separated far enough in the frequency range from each other to avoid any dip caused by the filter sum response.