SLOU590 January 2025 TAS5802 , TAS5815
The Clipper, shown below in Figure 3-18, can be used to achieve digitally the specified THD levels without voltage clipping. It allows users to achieve the same THD (for example, 10% THD) for different power levels (15 W, 10 W, 5 W) with same PVCC level.
Figure 3-18 Clipper