SLPS755B October   2023  – October 2025 RES11A-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 DC Measurement Configurations
    2. 6.2 AC Measurement Configurations
    3. 6.3 Error Notation and Units
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Ratiometric Matching for Low Gain Error
        1. 7.3.1.1 Absolute and Ratiometric Tolerances
      2. 7.3.2 Ratiometric Drift
        1. 7.3.2.1 Long-Term Stability
      3. 7.3.3 Predictable Voltage Coefficient
      4. 7.3.4 Ultra-Low Noise
    4. 7.4 Device Functional Modes
      1. 7.4.1 Per-Resistor Limitations
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Amplifier Feedback Circuit
        1. 8.1.1.1 Amplifier Feedback Circuit Example
      2. 8.1.2 Voltage Divider Circuit
        1. 8.1.2.1 Voltage Divider Circuit Example
        2. 8.1.2.2 Voltage-Divider Circuit Drift
      3. 8.1.3 Discrete Difference Amplifier
        1. 8.1.3.1 Difference-Amplifier Common-Mode Rejection Analysis
        2. 8.1.3.2 Difference-Amplifier Gain Error Analysis
      4. 8.1.4 Discrete Instrumentation Amplifiers
      5. 8.1.5 Fully Differential Amplifier
      6. 8.1.6 Unconventional Circuits
        1. 8.1.6.1 Single-Channel Voltage Divider
        2. 8.1.6.2 Single-Channel Amplifier Gain
          1. 8.1.6.2.1 Gain Scaling the RES60A-Q1 With the RES11A-Q1
      7. 8.1.7 Unconventional Instrumentation Amplifiers
    2. 8.2 Typical Application
      1. 8.2.1 Common-Mode Shifting Input Stage
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
        1. 9.1.1.1 PSpice® for TI
        2. 9.1.1.2 TINA-TI™ Simulation Software (Free Download)
        3. 9.1.1.3 TI Reference Designs
        4. 9.1.1.4 Analog Filter Designer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The RES11A-Q1 is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments' modern, high-performance, analog CMOS process. The device has a nominal input resistance of 1kΩ, for low thermal and current noise, and is available in several nominal ratios to meet a wide array of system needs. Use the RES11A-Q1 in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES11A-Q1 series features high ratio-matching precision, with the measured ratio of each divider within ±0.05% (±500ppm) of the nominal. This precision is maintained over the temperature range, with a maximum ratio drift of only ±2ppm/°C. Additionally, the biased long-term stability of the device has been proven through thorough characterization.

The RES11A-Q1 is automotive qualified under AEC-Q200 temperature grade 1. The temperature range is specified from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9mm × 1.6mm (body size is a nominal value and does not include pins).

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
RES11A-Q1 DDF (SOT-23-THIN, 8) 2.9mm × 2.8mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
Device Information
PART NUMBER NOMINAL RATIO
RES11A10-Q1 1:1
RES11A15-Q1 1:1.5
RES11A16-Q1 1:1.667
RES11A20-Q1 1:2
RES11A25-Q1 1:2.5
RES11A30-Q1 1:3
RES11A40-Q1 1:4
RES11A50-Q1 1:5
RES11A90-Q1 1:9
RES11A00-Q1 1:10

 

RES11A-Q1 Functional Block DiagramFunctional Block Diagram
RES11A-Q1 Excellent Ratio Matching for Best CMRRExcellent Ratio Matching for Best CMRR