SLPS755B October 2023 – October 2025 RES11A-Q1
PRODUCTION DATA
The design parameters are used with the aforementioned equations to select a nominal target G. When the possible VREF voltages available in the system are considered, VREF = 0V with G = 9 is found to result in a VMID1 value of 1.8V, well within the input common-mode range of a 3.3V rail-to-rail amplifier such as the OPA392. When the corresponding RES11A90-Q1 is employed, the loss terms ISTATIC1 and ISTATIC2 are nominally 1.80mA and 1.77mA for ILOAD = 300mA, resulting in an effective floor of 1.77mA for ILOAD. For simplicity, the error contributions of the INA stage VOS and IB are ignored.
For the INA stage, an integrated TI instrumentation amplifier (IA) can be used. Alternatively, a discrete approach can be implemented using another RES11A-Q1 device or devices, and one or more op amps. For this example, an IA stage is constructed with two channels of a OPA4392 and a second RES11A90-Q1 (RIN3, RG3, RIN4, and RG4). This stage is in turn cascaded with a difference amplifier stage, constructed with the third amplifier channel and a RES11A00-Q1 (RIN5, RG5, RIN6, and RG6). The level-shifting stage gain of 10–1, multiplied by the instrumentation amplifier stage gain of 10, results in an effective unity-gain transfer function for VSHUNT. Therefore, the differential output voltage for this stage is approximately 0.3V, with amplifier outputs of 1.936V and 1.634V. After the final difference amplifier stage gain of G = 10, the common-mode voltage drops out and the maximum value of the resulting VOUT is nominally 3.0V, compatible with a single-ended 3.3V ADC such as the ADS7046. If desired, the fourth channel of the OPA4392 can be used to buffer this output signal and serve as a dedicated ADC driver.