SLPS755B October 2023 – October 2025 RES11A-Q1
PRODUCTION DATA
The RES60A-Q1 is a precision matched resistor divider, optimized for extremely high-voltage applications. The RES60A-Q1 is often used in battery management system (BMS) applications to measure pack voltages. While multiple RES60A-Q1 ratios are available, additional effective ratios are achieved by finely scaling the divider output using a low-offset buffer amplifier and RES11A-Q1. The low ratiometric errors of the RES11A-Q1 minimize additional gain error contributions to the signal chain, while maximizing the input full-scale range (FSR) of downstream ADCs.
For brevity, the effective transfer function of the RES60A-Q1, RES11A-Q1, and amplifier circuit is summarized as GSF.
Table 8-8 shows the effective voltage divider scaling factor GSF associated with various RES60A-Q1 and RES11A-Q1 combinations. While not shown for brevity, the possible gain permutations discussed in Section 8.1.6.2 are also applicable here.
| GR60 | 145 | 210 | 315 | 410 | 500 | 610 | 1000 |
|---|---|---|---|---|---|---|---|
| GR11 | EFFECTIVE SCALING FACTOR GSF | ||||||
| None | 146.00 | 211.00 | 316.00 | 411.00 | 501.00 | 611.00 | 1001.00 |
| 1 | 73.00 | 105.50 | 158.00 | 205.50 | 250.50 | 305.50 | 500.50 |
| 1.5 | 87.60 | 126.60 | 189.60 | 246.60 | 300.60 | 366.60 | 600.60 |
| 1.6667 | 91.26 | 131.88 | 197.51 | 256.89 | 313.15 | 381.90 | 625.67 |
| 2 | 97.33 | 140.67 | 210.67 | 274.00 | 334.00 | 407.33 | 667.33 |
| 2.5 | 104.29 | 150.71 | 225.71 | 293.57 | 357.86 | 436.43 | 715.00 |
| 3 | 109.50 | 158.25 | 237.00 | 308.25 | 375.75 | 458.25 | 750.75 |
| 4 | 116.80 | 168.80 | 252.80 | 328.80 | 400.80 | 488.80 | 800.80 |
| 5 | 121.67 | 175.83 | 263.33 | 342.50 | 417.50 | 509.17 | 834.17 |
| 9 | 131.40 | 189.90 | 284.40 | 369.90 | 450.90 | 549.90 | 900.90 |
| 10 | 132.73 | 191.82 | 287.27 | 373.64 | 455.45 | 555.45 | 910.00 |