SLPS755B October 2023 – October 2025 RES11A-Q1
PRODUCTION DATA
The RES11A-Q1 is often used to implement the feedback network of an amplifier and set the circuit gain, as discussed in Section 8.1.1. Typically, RG and RIN act as RX and RY respectively (or vice versa) in this circuit, and dividers 1 and 2 are arranged as two independent channels. If, however, unconventional values of GInv or GNoninv are required, combining the four resistors of a single RES11A-Q1 in various series and parallel combinations achieves this requirement, but at the expense of a reduction in channel count. The following tables showcase some of the permutations of possible RES11A-Q1 connections, and report the GInv transfer function associated with each. To calculate GNoninv for each scenario, simply add 1 to the magnitude of the given GInv.
| RX | RIN | RIN1 | RIN1 | RIN1 | RG | RG1 | RG1 | RG1 |
|---|---|---|---|---|---|---|---|---|
| RY | RG | RG1 + RIN2 | RG1 + RG2 | RG1 + RG2 + RIN2 | RIN | RIN1 + RIN2 | RIN1 + RG2 | RIN1 + RG2 + RIN2 |
| GR11 | EFFECTIVE TRANSFER FUNCTION GInv | |||||||
| 1 | 1 | 0.5 | 0.5 | 0.3333 | 1 | 0.5 | 0.5 | 0.3333 |
| 1.5 | 0.6667 | 0.4 | 0.3333 | 0.25 | 1.5 | 0.75 | 0.6 | 0.4286 |
| 1.6667 | 0.6 | 0.375 | 0.3 | 0.2308 | 1.6667 | 0.8333 | 0.625 | 0.4545 |
| 2 | 0.5 | 0.3333 | 0.25 | 0.2 | 2 | 1 | 0.6667 | 0.5 |
| 2.5 | 0.4 | 0.2857 | 0.2 | 0.1667 | 2.5 | 1.25 | 0.7143 | 0.5556 |
| 3 | 0.3333 | 0.25 | 0.1667 | 0.1429 | 3 | 1.5 | 0.75 | 0.6 |
| 4 | 0.25 | 0.2 | 0.125 | 0.1111 | 4 | 2 | 0.8 | 0.6667 |
| 5 | 0.2 | 0.1667 | 0.1 | 0.0909 | 5 | 2.5 | 0.8333 | 0.7143 |
| 9 | 0.1111 | 0.1 | 0.0556 | 0.0526 | 9 | 4.5 | 0.9 | 0.8182 |
| 10 | 0.1 | 0.0909 | 0.05 | 0.0476 | 10 | 5 | 0.9091 | 0.8333 |
| RX | RG | RG1 + RIN2 | RG1 + RG2 | RG1 + RG2 + RIN2 | RIN | RIN1 + RIN2 | RIN1 + RG2 | RIN1 + RG2 + RIN2 |
|---|---|---|---|---|---|---|---|---|
| RY | RIN | RIN1 | RIN1 | RIN1 | RG | RG1 | RG1 | RG1 |
| GR11 | EFFECTIVE TRANSFER FUNCTION GInv | |||||||
| 1 | 1 | 2 | 2 | 3 | 1 | 2 | 2 | 3 |
| 1.5 | 1.5 | 2.5 | 3 | 4 | 0.6667 | 1.3333 | 1.6667 | 2.3333 |
| 1.6667 | 1.6667 | 2.6667 | 3.3333 | 4.3333 | 0.6 | 1.2 | 1.6 | 2.2 |
| 2 | 2 | 3 | 4 | 5 | 0.5 | 1 | 1.5 | 2 |
| 2.5 | 2.5 | 3.5 | 5 | 6 | 0.4 | 0.8 | 1.4 | 1.8 |
| 3 | 3 | 4 | 6 | 7 | 0.3333 | 0.6667 | 1.3333 | 1.6667 |
| 4 | 4 | 5 | 8 | 9 | 0.25 | 0.5 | 1.25 | 1.5 |
| 5 | 5 | 6 | 10 | 11 | 0.2 | 0.4 | 1.2 | 1.4 |
| 9 | 9 | 10 | 18 | 19 | 0.1111 | 0.2222 | 1.1111 | 1.2222 |
| 10 | 10 | 11 | 20 | 21 | 0.1 | 0.2 | 1.1 | 1.2 |
For example, consider an inverting amplifier circuit constructed with RX = RG1 + RG2 and RY = RIN1. Using a RES11A00-Q1 device with Gnom = 10 for this implementation gives an effective transfer function GINV = RX / RY = (10kΩ + 10kΩ) / 1kΩ = 20kΩ / 1kΩ = 20. Therefore, VOUT = –VIN × GINV = VIN × –20.