SLRS027R December 1976 – February 2024 ULN2002A , ULN2003A , ULN2003AI , ULN2004A , ULQ2003A , ULQ2004A
PRODUCTION DATA
PARAMETER | TEST FIGURE | TEST CONDITIONS | ULN2002A | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
VI(on) | ON-state input voltage | Figure 6-6 | VCE = 2 V, | IC = 300 mA | 13 | V | ||
VOH | High-level output voltage after switching | Figure 6-10 | VS = 50 V, IO = 300 mA | VS – 20 | mV | |||
VCE(sat) | Collector-emitter saturation voltage | Figure 6-4 | II = 250 μA, | IC = 100 mA | 0.9 | 1.1 | V | |
II = 350 μA, | IC = 200 mA | 1 | 1.3 | |||||
II = 500 μA, | IC = 350 mA | 1.2 | 1.6 | |||||
VF | Clamp forward voltage | Figure 6-7 | IF = 350 mA | 1.7 | 2 | V | ||
ICEX | Collector cutoff current | Figure 6-1 | VCE = 50 V, | II = 0 | 50 | μA | ||
Figure 6-2 | VCE = 50 V, TA = 70°C | II = 0 | 100 | |||||
VI = 6 V | 500 | |||||||
II(off) | OFF-state input current | Figure 6-2 | VCE = 50 V, | IC = 500 μA | 50 | 65 | μA | |
II | Input current | Figure 6-3 | VI = 17 V | 0.82 | 1.25 | mA | ||
IR | Clamp reverse current | Figure 6-6 | VR = 50 V | TA = 70°C | 100 | μA | ||
VR = 50 V | 50 | |||||||
Ci | Input capacitance | VI = 0, | f = 1 MHz | 25 | pF |