SLRS027R December 1976 – February 2024 ULN2002A , ULN2003A , ULN2003AI , ULN2004A , ULQ2003A , ULQ2004A
PRODUCTION DATA
The number of coils driven is dependent on the coil current and on-chip power dissipation. The number of coils driven can be determined by Figure 5-4 or Figure 5-5.
For a more accurate determination of number of coils possible, use the below equation to calculate ULN2003A device on-chip power dissipation PD:
where
To ensure reliability of ULN2003A device and the system, the on-chip power dissipation must be lower that or equal to the maximum allowable power dissipation (PD(MAX)) dictated by below equation Equation 3.
where
Limit the die junction temperature of the ULN2003A device to less than 125°C. The IC junction temperature is directly proportional to the on-chip power dissipation.