SLRS027R December 1976 – February 2024 ULN2002A , ULN2003A , ULN2003AI , ULN2004A , ULQ2003A , ULQ2004A
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
GPIO voltage | 3.3 V or 5 V |
Coil supply voltage | 12 V to 48 V |
Number of channels | 7 |
Output current (RCOIL) | 20 mA to 300 mA per channel |
Duty cycle | 100% |