SLUAA54B May   2020  – May 2021 TPS51206 , TPS51215A , TPS51220A , TPS51285A , TPS51396A , TPS51716 , TPS543B20 , TPS54424 , TPS54824 , TPS54A24 , TPS65295 , TPS82130 , TPS82140 , TPS82150 , TPSM41615 , TPSM41625 , TPSM84824

 

  1.   Trademarks
  2. 1Suggested Tiger Lake Point-of-Load Solutions
  3. 2Light Load Efficiency (Eco-Mode™) and Low Quiescent Current (ULQ™)
  4. 3Voltage Identification (VID) Capability with TPS51215A
  5. 4Fast Load Transient Response with D-CAP3™ and D-CAP2™ Control
  6. 5Small IC Packaging
  7. 6Conclusion
  8. 7Resources
  9. 8Revision History

Conclusion

Performance processors, such as the Tiger Lake platform in Notebook and Industrial PCs, need DC/DC converters that offer fast transient response, small packaging, low quiescent current, and high light and full-load efficiency. TI offers high performance point-of-load solutions to address these requirements while lowering the total system cost.