SLUAB23 February 2025 UCC27301A-Q1 , UCC27444-Q1 , UCC27614-Q1 , UCC27624-Q1 , UCC27624V-Q1 , UCC27734-Q1 , UCC27735-Q1
| Subsystem | Configuration | Swith Type | Generic Part Number | Description |
|---|---|---|---|---|
| OBC PFC Stage | Low-side 2-channel | MOSFET | UCC27624-Q1 | 30V 5A/5A dual-channel low-side driver with 4V UVLO |
| IGBT | UCC27624V-Q1 | 30V 5A/5A dual-channel low-side driver with 8V UVLO | ||
| Low-side 1-channel | MOSFET | UCC27614-Q1 | 30V 10A/10A single-channel low-side driver with 4V UVLO | |
| Half-Bridge | IGBT | UCC27712-Q1 | 700V half bridge gate driver with 8V UVLO and interlock | |
| HV to LV DC-DC Converter Stage | Low-side 2-channel | MOSFET | UCC27624-Q1 | 30V 5A/5A dual-channel low-side driver with 4V UVLO |
| IGBT | UCC27624V-Q1 | 30V 5A/5A dual-channel low-side driver with 8V UVLO | ||
| Low-side 1-channel | MOSFET | UCC27614-Q1 | 30V 10A/10A single-channel low-side driver with 4V UVLO | |
| Half-Bridge | IGBT | UCC273x1A-Q1 | 120V half-bridge with interlock option, integrated bootstrap diode, and 8V UVLO | |
| UCC27712-Q1 | 700V half bridge gate driver with 8V UVLO and interlock |