SLUP414 April   2024

 

  1.   1
  2.   Abstract
  3. 1 Introduction
  4. 2 PSFB Operational Principles
  5. 3 PSFB Output Rectifiers
  6. 4 Clamping Options for a PSFB
  7. 5 PSFB Control
  8. 6 Synchronous Rectifier Modes of Operation
  9. 7 Light-Load Management Options
  10. 8 PSFB Design Example
  11. 9 Conclusions
  12. 10Additional Resources

PSFB Design Example

To verify performance, we built a 54-V, 3-kW PSFB with an active clamp reference design targeting the M-CRPS specification. Figure 39 and Figure 40 show the block diagram and board photo of this reference design, respectively. The reference design uses the TMDSCNCD280039C C2000™ microcontroller for PSFB control, gallium nitride FETs for efficiency optimization, and a current transformer on the primary winding for peak current-mode control current sensing. The total power-stage dimensions are 100 mm by 65 mm by 40 mm. Figure 41 shows steady-state waveforms at a 3-kW load. The active clamp MOSFET is programmed to turn on for only 300 nS with a 140-kHz PSFB switching frequency, therefore limiting the nonmonotonic IPRI duration to less than 1 µS and allowing a wide Deff range. The transformer secondary winding voltage (VSEC) peak represents synchronous rectifier FET voltage stress. Figure 41 also shows the 80-V voltage stress on the synchronous rectifier FETs with a 54-V output, enabling us to use 100-V rated synchronous rectifier FETs. Figure 42 shows a 50% load transient with a 1-A/µS current-changing slew rate. This reference design demonstrates much better performance than M-CRPS limits.

GUID-20240203-SS0I-K2PV-CNZ2-TCKFBZRJRJSK-low.svg Figure 39 54-V, 3.6-kW PSFB with active clamp reference design.
GUID-20240203-SS0I-7VFZ-B4SP-C21HK1QS7R3M-low.jpg Figure 40 54-V, 3.6-kW PSFB reference design.
GUID-20240203-SS0I-B7FD-7P7G-CDV8J6M2LFVM-low.jpg Figure 41 Steady-state waveforms of the PSFB reference design at a 3-kW load.
GUID-20240203-SS0I-HFTG-XMZN-DT3B5BWCMMM3-low.jpg Figure 42 3-A to 31-A (50%) load transient based on the M-CRPS specification.