SLUS756D September   2007  – June 2026 BQ24751A

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Terminal Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Package Thermal Data
    4. 5.4 Electrical Characteristics
    5. 5.5 Typical Charateristics
  7. 6 Detailed Description
    1. 6.1  Functional Block Diagram
    2. 6.2  Battery Voltage Regulation
    3. 6.3  Battery Current Regulation
    4. 6.4  Input Adapter Current Regulation
    5. 6.5  Adapter Detect and Power Up
    6. 6.6  Enable and Disable Charging
    7. 6.7  System Power Selector
    8. 6.8  Battery Learn Cycles
    9. 6.9  Automatic Internal Soft-Start Charger Current
    10. 6.10 Converter Operation
    11. 6.11 Synchronous and Non-Synchronous Operation
    12. 6.12 High Accuracy IADAPT Using Current Sense Amplifier (CSA)
    13. 6.13 Input Overvoltage Protection (ACOV)
    14. 6.14 Input Undervoltage Lock Out (UVLO)
    15. 6.15 Battery Overvoltage Protection
    16. 6.16 Battery Shorted (Battery Undervoltage) Protection
    17. 6.17 Charge Overcurrent Protection
    18. 6.18 Thermal Shutdown Protection
    19. 6.19 Adapter Detected Status Register ( ACGOOD Pin)
    20. 6.20 Input Over-Power Protection (ACOP)
      1. 6.20.1 Conditions for ACOP Latch Off:
  8. 7 Application Information
    1. 7.1 Input Capacitance Calculation
    2. 7.2 PCB Layout Design Guideline
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

PCB Layout Design Guideline

  1. It is critical that the exposed power pad on the backside of the IC package be soldered to the PCB ground. Ensure that there are sufficient thermal vias directly under the IC, connecting to the ground plane on the other layers.
  2. The control stage and the power stage should be routed separately. At each layer, the signal ground and the power ground are connected only at the power pad.
  3. The AC current-sense resistor must be connected to ACP (pin 3) and ACN (pin 2) with a Kelvin contact. The area of this loop must be minimized. An additional 0.1μF decoupling capacitor for ACN is required if this loop is big. The decoupling capacitors for these pins should be placed as close to the IC as possible.
  4. The charge-current sense resistor must be connected to SRP (pin 19), SRN (pin 18) with a Kelvin contact. The area of this loop must be minimized. An additional 0.1μF decoupling capacitor for SRN is required if this loop is big. The decoupling capacitors for these pins should be placed as close to the IC as possible.
  5. Decoupling capacitors for PVCC (pin 28), VREF (pin 10), REGN (pin 24) should be placed underneath the IC (on the bottom layer) with the interconnections to the IC as short as possible.
  6. Decoupling capacitors for BAT (pin 17), IADAPT (pin 15) must be placed close to the corresponding IC pins with the interconnections to the IC as short as possible.
  7. Decoupling capacitor CX for the charger input must be placed very close to the Q4 drain and Q5 source.

Figure 7-5 shows the recommended component placement with trace and via locations.

For the QFN information, please refer to the following links: SCBA017 and SLUA271

bq24751A Layout ExampleFigure 7-5 Layout Example