SLUS756D September 2007 – June 2026 BQ24751A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OPERATING CONDITIONS | ||||||
| VPVCC_OP | PVCC Input voltage operating range | 5.0 | 24.0 | V | ||
| CHARGE VOLTAGE REGULATION | ||||||
| VBAT_REG_RNG | BAT voltage regulation range | 4-4.512 V per cell, times 2,3,4 cells | 8 | 18.048 | V | |
| VVDAC_OP | VDAC reference voltage range | 2.6 | 3.6 | V | ||
| VADJ_OP | VADJ voltage range | 0 | REGN | V | ||
| Charge voltage regulation accuracy | 8 V, 8.4 V, 9.024 V | –0.5 | 0.5 | % | ||
| 12 V, 12.6 V, 13.536 V | –0.5 | 0.5 | ||||
| 16 V, 16.8 V, 18.048 V | –0.5 | 0.5 | ||||
| Charge voltage regulation set to default to 4.2 V per cell | VADJ connected to REGN, 8.4 V, 12.6 V, 16.8 V | –0.5 | 0.5 | % | ||
| CHARGE CURRENT REGULATION | ||||||
| VIREG_CHG | Charge current regulation differential voltage range | VIREG_CHG = VSRP – VSRN | 0 | 100 | mV | |
| VSRSET_OP | SRSET voltage range | 0 | VDAC | V | ||
| Charge current regulation accuracy | VIREG_CHG = 40–100 mV | –3 | 3 | % | ||
| VIREG_CHG = 20 mV | –5 | 5 | ||||
| VIREG_CHG = 5 mV | –25 | 25 | ||||
| VIREG_CHG = 1.5 mV (VBAT>4V) | –33 | 33 | ||||
| INPUT CURRENT REGULATION | ||||||
| VIREG_DPM | Adapter current regulation differential voltage range | VIREG_DPM = VACP – VACN | 0 | 100 | mV | |
| VACSET_OP | ACSET voltage range | 0 | VDAC | V | ||
| Input current regulation accuracy | VIREG_DPM = 40–100 mV | –3 | 3 | % | ||
| VIREG_DPM = 20 mV | –5 | 5 | ||||
| VIREG_DPM = 5 mV | –25 | 25 | ||||
| VIREG_DPM = 1.5 mV | –33 | 33 | ||||
| VREF REGULATOR | ||||||
| VVREF_REG | VREF regulator voltage | VACDET > 0.6 V, 0-30 mA | 3.267 | 3.3 | 3.333 | V |
| IVREF_LIM | VREF current limit | VVREF = 0 V, VACDET > 0.6 V | 35 | 75 | mA | |
| REGN REGULATOR | ||||||
| VREGN_REG | REGN regulator voltage | VACDET > 0.6 V, 0-75 mA, PVCC > 10 V | 5.6 | 5.9 | 6.2 | V |
| IREGN_LIM | REGN current limit | VREGN = 0 V, VACDET > 0.6 V | 90 | 135 | mA | |
| ADAPTER CURRENT SENSE AMPLIFIER | ||||||
| VACP/N_OP | Input common mode range | Voltage on ACP/ACN | 0 | 24 | V | |
| VIADAPT | IADAPT output voltage range | 0 | 2 | |||
| IIADAPT | IADAPT output current | 0 | 1 | mA | ||
| AIADAPT | Current sense amplifier voltage gain | AIADAPT = VIADAPT / VIREG_DPM | 20 | V/V | ||
| Adapter current sense accuracy | VIREG_DPM = 40–100 mV | –2 | 2 | % | ||
| VIREG_DPM = 20 mV | –3 | 3 | ||||
| VIREG_DPM = 5 mV | –25 | 25 | ||||
| VIREG_DPM = 1.5 mV | –33 | 33 | ||||
| IIADAPT_LIM | Output current limit | VIADAPT = 0 V | 1 | mA | ||
| CIADAPT_MAX | Maximum output load capacitance | For stability with 0 mA to 1 mA load | 100 | pF | ||
| ACDET COMPARATOR | ||||||
| VACDET_CHG | ACDET adapter-detect rising threshold | Min voltage to enable charging, VACDET rising | 2.376 | 2.40 | 2.424 | V |
| VACDET_CHG_HYS | ACDET falling hysteresis | VACDET falling | 40 | mV | ||
| ACDET rising deglitch | VACDET rising | 518 | 700 | 908 | ms | |
| ACDET falling deglitch | VACDET falling | 7 | 9 | 11 | ms | |
| VACDET_BIAS | ACDET enable-bias rising threshold | Min voltage to enable all bias, VACDET rising | 0.56 | 0.62 | 0.68 | V |
| VACDET_BIAS_HYS | Adapter present falling hysteresis | VACDET falling | 20 | mV | ||
| ACDET rising deglitch | VACDET rising | 10 | μs | |||
| ACDET falling deglitch | VACDET falling | 10 | μs | |||
| PVCC / BAT COMPARATOR (REVERSE DISCHARGING PROTECTION) | ||||||
| VPVCC-BAT_OP | Differential Voltage from PVCC to BAT | –20 | 24 | V | ||
| VPVCC-BAT_FALL | PVCC to BAT falling threshold | VPVCC – VBAT to turn off ACFET | 140 | 185 | 240 | mV |
| VPVCC-BAT__HYS | PVCC to BAT hysteresis | 50 | mV | |||
| PVCC to BAT Rising Deglitch | VPVCC – VBAT > VPVCC-BAT_RISE | 7 | 9 | 11 | ms | |
| PVCC to BAT Falling Deglitch | VPVCC – VBAT < VPVCC-BAT_FALL | 6 | μs | |||
| INPUT UNDERVOLTAGE LOCK-OUT COMPARATOR (UVLO) | ||||||
| VUVLO | AC Under-voltage rising threshold | Measured on PVCC | 3.5 | 4 | 4.5 | V |
| VUVLO_HYS | AC Under-voltage hysteresis, falling | 260 | mV | |||
| ACN / BAT COMPARATOR | ||||||
| VACN-BAT_FALL | ACN to BAT falling threshold | VACN – VBAT to turn on BATDRV | 175 | 285 | 340 | mV |
| VACN-BAT_HYS | ACN to BAT hysteresis | 50 | mV | |||
| ACN to BAT rising deglitch | VACN – VBAT > VACN-BAT_RISE | 20 | μs | |||
| ACN to BAT falling deglitch | VACN – VBAT < VACN-BAT_FALL | 6 | μs | |||
| BAT OVERVOLTAGE COMPARATOR | ||||||
| VOV_RISE | Overvoltage rising threshold | As percentage of VBAT_REG | 104 | % | ||
| VOV_FALL | Overvoltage falling threshold | As percentage of VBAT_REG | 102 | |||
| BAT SHORT (UNDERVOLTAGE) COMPARATOR | ||||||
| VBAT_SHORT_FALL | BAT short falling threshold | 2.755 | 2.9 | 3.045 | V/cell | |
| VBAT_SHORT_HYS | BAT short hysteresis | 250 | mV/cell | |||
| BAT short rising deglitch | VBAT >
VBAT_SHORT+VBAT_SHORT_HYS Detection delay |
1.5 | s | |||
| BAT short falling deglitch | VBAT < VBAT_SHORT | 1.5 | ||||
| CHARGE OVERCURRENT COMPARATOR | ||||||
| VOC | Charge over-current falling threshold | As percentage of IREG_CHG | 145 | % | ||
| Minimum Current Limit (SRP-SRN) | 50 | mV | ||||
| CHARGE UNDERCURRENT COMPARATOR (SYNCHRONOUS TO NON-SYNCHRONOUS TRANSITION) | ||||||
| VISYNSET_FALL | Charge undercurrent falling threshold | Changing from synchronous to non-sysnchronous | 9.75 | 13 | 16.25 | mV |
| VISYNSET_HYS | Charge undercurrent rising hysteresis | 8 | mV | |||
| Charge undercurrent, falling-current deglitch | VIREG_DPM < VISYNSET | 20 | μs | |||
| Charge undercurrent, rising-current deglitch | 640 | |||||
| INPUT OVER-POWER COMPARATOR (ACOP) | ||||||
| VACOC | ACOC Gain for initial ACOC current limit limit (Percentage of programmed VIREG_DPM) | Begins 700 ms after ACDET Input current limited to this threshold for fault protection |
150 | % VIREG_DPM |
||
| VACOC_CEILING | Maximum ACOC input current limit (VACP–VACN)max | Internally limited ceiling VACOC_MAX = (VACP–VACN)max |
100 | mV | ||
| ACOP
Latch Blankout Time with ACOC active (begins 700 ms after ACDET) |
Begins 700 ms after ACDET (does not allow ACOP latch-off, and no ACOP source current) |
2 | ms | |||
| VACOP | ACOP
pin latch-off threshold voltage (See ACOP in Terminal Functions table ) |
1.95 | 2 | 2.05 | V | |
| KACOP | Gain for ACOP Source Current when in ACOC | Current source on when in ACOC limit. Function of voltage across
power FET IACOP_SOURCE = KACOP ×(VPVCC -VACP) |
18 | μA / V | ||
| IACOP_SINK | ACOP
Sink Current when not in ACOC ACOP Latch is reset by going below ACDET or UVLO |
Current sink on when not in ACOC | 5 | μA | ||
| VACN-SHORT | ACN Short protection threshold latching | ACN < 2.4 V, ACDET > 2.4 V | 2.4 | V | ||
| INPUT OVERVOLTAGE COMPARATOR (ACOV) | ||||||
| VACOV | AC
Overvoltage rising threshold on OVPSET (See OVPSET in Section 4.1 ) |
Measured on OVPSET | 3.007 | 3.1 | 3.193 | V |
| VACOV_HYS | AC Over-voltage rising deglitch | 1.3 | ms | |||
| AC Over-voltage falling deglitch | 1.3 | |||||
| THERMAL SHUTDOWN COMPARATOR | ||||||
| TSHUT | Thermal shutdown rising temperature | Temperature Increasing | 155 | °C | ||
| TSHUT_HYS | Thermal shutdown hysteresis, falling | 20 | °C | |||
| BATTERY SWITCH ( BATDRV) DRIVER | ||||||
| RDS_BAT_OFF | BATFET Turn-off resistance | VACN > 5 V | 160 | Ω | ||
| RDS_BAT_ON | BATFET Turn-on resistance | VACN > 5 V | 3 | kΩ | ||
| VBATDRV_REG | BATFET drive voltage | VBATDRV_REG =
VACN – VBATDRV when
VACN > 5 V and BATFET is on |
6.5 | V | ||
| BATFET Power-up delay | Delay to turn off BATFET after adapter is detected (after ACDET > 2.4) | 518 | 700 | 908 | ms | |
| AC SWITCH ( ACDRV) DRIVER | ||||||
| RDS_AC_OFF | ACFET turn-off resistance | VPVCC > 5 V | 80 | Ω | ||
| RDS_AC_ON | ACFET turn-on resistance | VPVCC > 5 V | 2.5 | kΩ | ||
| VACDRV_REG | ACFET drive voltage | VACDRV_REG =
VPVCC – VACDRV when
VPVCC > 5 V and ACFET is on |
6.5 | V | ||
| ACFET Power-up Delay | Delay to turn on ACFET after adapter is detected (after ACDET > 2.4) | 518 | 700 | 908 | ms | |
| AC / BAT MOSFET DRIVERS TIMING | ||||||
| Driver dead time | Dead time when switching between ACDRV and BATDRV | 10 | μs | |||
| PWM HIGH SIDE DRIVER (HIDRV) | ||||||
| RDS_HI_ON | High side driver turn-on resistance | VBTST – VPH = 5.5 V, tested at 100 mA | 3 | 6 | Ω | |
| RDS_HI_OFF | High side driver turn-off resistance | VBTST – VPH = 5.5 V, tested at 100 mA | 0.7 | 1.4 | Ω | |
| VBTST_REFRESH | Bootstrap refresh comparator threshold voltage | VBTST – VPH when low side refresh pulse is requested | 4 | V | ||
| PWM LOW SIDE DRIVER (LODRV) | ||||||
| RDS_LO_ON | Low side driver turn-on resistance | REGN = 6 V, tested at 100 mA | 3 | 6 | Ω | |
| RDS_LO_OFF | Low side driver turn-off resistance | REGN = 6 V, tested at 100 mA | 0.6 | 1.2 | Ω | |
| PWM DRIVERS TIMING | ||||||
| Driver Dead Time — Dead time when switching between LODRV and HIDRV. No load at LODRV and HIDRV | 30 | ns | ||||
| PWM OSCILLATOR | ||||||
| FSW | PWM switching frequency | 240 | 360 | kHz | ||
| VRAMP_HEIGHT | PWM ramp height | As percentage of PVCC | 6.6 | %PVCC | ||
| QUIESCENT CURRENT | ||||||
| IOFF_STATE | Total off-state quiescent current into pins SRP, SRN, BAT, BTST, PH, PVCC, ACP, ACN | VBAT = 16.8 V, VACDET < 0.6 V, VPVCC > 5 V, TJ = 0 to 85°C |
7 | 10 | μA | |
| IBATQ_CD | Total quiescent current into pins: SRP, SRN, BAT, BTST, PH | Adapter present, VACDET > 2.4 V, charge disabled | 100 | 200 | μA | |
| IAC | Adapter quiescent current | VPVCC = 20 V, charge disabled | 1 | 1.5 | mA | |
| INTERNAL SOFT START (8 steps to regulation current) | ||||||
| Soft start steps | 8 | step | ||||
| Soft start step time | 1.7 | ms | ||||
| CHARGER SECTION POWER-UP SEQUENCING | ||||||
| Charge-enable delay after power-up | Delay from when adapter is detected to when the charger is allowed to turn on | 518 | 700 | 908 | ms | |
| LOGIC INPUT PIN CHARACTERISTICS ( CHGEN, LEARN) | ||||||
| VIN_LO | Input low threshold voltage | 0.8 | V | |||
| VIN_HI | Input high threshold voltage | 2.1 | ||||
| IBIAS | Input bias current | VCHGEN = 0 to VREGN | 1 | μA | ||
| tCHGEN_DEGLITCH | Charge enable deglitch time, CHGEN falling = enabling charge | ACDET > 2.4 V, CHGEN rising | 2 | ms | ||
| LOGIC INPUT PIN CHARACTERISTICS (CELLS) | ||||||
| VIN_LO | Input low threshold voltage, 3 cells | CELLS voltage falling edge | 0.5 | V | ||
| VIN_MID | Input mid threshold voltage, 2 cells | CELLS
voltage rising for MIN, CELLS voltage falling for MAX |
0.8 | 1.8 | ||
| VIN_HI | Input high threshold voltage, 4 cells | CELLS voltage rising | 2.5 | |||
| IBIAS_FLOAT | Input bias float current for 2-cell selection | VCHGEN = 0 to VREGN | –1 | 1 | μA | |
| OPEN-DRAIN LOGIC OUTPUT PIN CHARACTERISTICS ( ACGOOD) | ||||||
| VOUT_LO | Output low saturation voltage | Sink Current = 5 mA | 0.5 | V | ||
| 518 | 700 | 908 | ms | |||
| Delay, ACGOOD rising | 10 | ms | ||||
| Delay, ACGOOD falling | ms | |||||