SLUS756D September   2007  – June 2026 BQ24751A

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Terminal Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Package Thermal Data
    4. 5.4 Electrical Characteristics
    5. 5.5 Typical Charateristics
  7. 6 Detailed Description
    1. 6.1  Functional Block Diagram
    2. 6.2  Battery Voltage Regulation
    3. 6.3  Battery Current Regulation
    4. 6.4  Input Adapter Current Regulation
    5. 6.5  Adapter Detect and Power Up
    6. 6.6  Enable and Disable Charging
    7. 6.7  System Power Selector
    8. 6.8  Battery Learn Cycles
    9. 6.9  Automatic Internal Soft-Start Charger Current
    10. 6.10 Converter Operation
    11. 6.11 Synchronous and Non-Synchronous Operation
    12. 6.12 High Accuracy IADAPT Using Current Sense Amplifier (CSA)
    13. 6.13 Input Overvoltage Protection (ACOV)
    14. 6.14 Input Undervoltage Lock Out (UVLO)
    15. 6.15 Battery Overvoltage Protection
    16. 6.16 Battery Shorted (Battery Undervoltage) Protection
    17. 6.17 Charge Overcurrent Protection
    18. 6.18 Thermal Shutdown Protection
    19. 6.19 Adapter Detected Status Register ( ACGOOD Pin)
    20. 6.20 Input Over-Power Protection (ACOP)
      1. 6.20.1 Conditions for ACOP Latch Off:
  8. 7 Application Information
    1. 7.1 Input Capacitance Calculation
    2. 7.2 PCB Layout Design Guideline
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Adapter Detect and Power Up

An external resistor voltage divider attenuates the adapter voltage to the ACDET pin. The adapter detect threshold should typically be programmed to a value greater than the maximum battery voltage and lower than the minimum-allowed adapter voltage. The ACDET divider should be placed before the ACFET in order to sense the true adapter input voltage whether the ACFET is on or off. Before the adapter is detected, BATFET stays on and ACFET turns off.

If PVCC is below 4 V, the device is disable.

If ACDET is below 0.6 V but PVCC is above 4 V, part of the bias is enabled, including a crude bandgap reference, ACFET drive and BATFET drive. IADAPT is disabled and pulled down to GND. The total quiescent current is less than 10 μA.

When ACDET rises above 0.6 V and PVCC is above 4 V, all the bias circuits are enabled and VREF goes to 3.3V. IF CHGEN is LOW, the REGN output rises to 6 V. IADAPT becomes valid to proportionally reflect the adapter current.

When ACDET keeps rising and passes 2.4 V, a valid AC adapter is present. 500 ms later, the following occurs:

  • ACGOOD is pulled high through the external pull-up resistor to the host digital voltage rail;
  • ACFET is allowed to turn on and BATFET turns off consequently; (refer to System Power Selector )
  • Charging begins if all the conditions are satisfied and STAT becomes valid. (refer to Enable and Disable Charging )