SLUS756D September   2007  – June 2026 BQ24751A

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Terminal Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Package Thermal Data
    4. 5.4 Electrical Characteristics
    5. 5.5 Typical Charateristics
  7. 6 Detailed Description
    1. 6.1  Functional Block Diagram
    2. 6.2  Battery Voltage Regulation
    3. 6.3  Battery Current Regulation
    4. 6.4  Input Adapter Current Regulation
    5. 6.5  Adapter Detect and Power Up
    6. 6.6  Enable and Disable Charging
    7. 6.7  System Power Selector
    8. 6.8  Battery Learn Cycles
    9. 6.9  Automatic Internal Soft-Start Charger Current
    10. 6.10 Converter Operation
    11. 6.11 Synchronous and Non-Synchronous Operation
    12. 6.12 High Accuracy IADAPT Using Current Sense Amplifier (CSA)
    13. 6.13 Input Overvoltage Protection (ACOV)
    14. 6.14 Input Undervoltage Lock Out (UVLO)
    15. 6.15 Battery Overvoltage Protection
    16. 6.16 Battery Shorted (Battery Undervoltage) Protection
    17. 6.17 Charge Overcurrent Protection
    18. 6.18 Thermal Shutdown Protection
    19. 6.19 Adapter Detected Status Register ( ACGOOD Pin)
    20. 6.20 Input Over-Power Protection (ACOP)
      1. 6.20.1 Conditions for ACOP Latch Off:
  8. 7 Application Information
    1. 7.1 Input Capacitance Calculation
    2. 7.2 PCB Layout Design Guideline
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The bq24751A is a high-efficiency, synchronous battery charger with integrated compensation and system power selector logic, offering low component count for space-constrained multi-chemistry battery charging applications. Ratiometric charge current and voltage programming allows very high regulation accuracies, and can be either hardwired with resistors or programmed by the system power-management microcontroller using a DAC or GPIOs.

The bq24751A charges two, three, or four series Li+ cells, supporting up to 10A of charge current, and is available in a 28-pin, 5x5-mm thin QFN package.

The bq24751A controls external switches to prevent battery discharge back to the input, connect the adapter to the system, and to connect the battery to the system using 6V gate drives for better system efficiency. For maximum system safety, inrush-power limiting provides instantaneous response to high input voltage multiplied by current. This AC Over-Power protection (ACOP) feature limits the input-switch power to the programmed level on the ACOP pin, and latches off if the high-power condition persists to prevent overheating.

The bq24751A features Dynamic Power Management (DPM) and input power limiting. These features reduce battery charge current when the input power limit is reached to avoid overloading the AC adapter when supplying the load and the battery charger simultaneously. A highly-accurate current-sense amplifier enables precise measurement of input current from the AC adapter to monitor the overall system power.

bq24751A Typical System Schematic,
                        Voltage and Current Programmed by DAC
(1) Pull-up rail could be either VREF or other system rail.
(2) SRSET/ACSET could come from either DAC or resistor dividers.
VIN = 20 V, VBAT = 3-cell Li-Ion, Icharge = 3 A, Iadapter_limit = 4 A
Typical System Schematic, Voltage and Current Programmed by DAC
bq24751A Typical System Schematic,
                        Voltage and Current Programmed by Resistor
(1) Pull-up rail could be either VREF or other system rail.
(2) SRSET/ACSET could come from either DAC or resistor dividers.
VIN = 20 V, VBAT = 3-cell Li-Ion, Icharge = 3 A, Iadapter_limit = 4 A
Typical System Schematic, Voltage and Current Programmed by Resistor