SLUSEE5E January 2022 – April 2026 TPS4811-Q1
PRODUCTION DATA
Table 9-2 shows the design parameters for this application example.
| PARAMETER | VALUE |
|---|---|
| Typical input voltage, VIN | 48V |
| Undervoltage lockout set point, VINUVLO | 24V |
| Maximum load current, IOUT | 40A |
| Overcurrent protection threshold, IOC | 50A |
| Short-circuit protection threshold, ISC | 60A |
| Fault timer period (tOC) | 1ms |
| Fault response | Latch-off |
| Load capacitance, COUT | 400μF |
| Inrush current limit, Iinrush | 500mA |