SLUSF65A October 2023 – January 2026 BQ25185
PRODUCTION DATA
The device supports hot and cold battery temperature monitoring. Two temperature thresholds are monitored: the cold battery threshold and the hot battery threshold. These temperature thresholds correspond to the VCOLD and VHOT thresholds in the Electrical Characteristics table. Charging and safety timers are suspended when VTS < VHOT or VTS > VCOLD.
The TS function is configured for use with an NTC thermistor with a resistance of 10kΩ at 25°C and a beta value of β(25/85) = 3435K. If a different NTC is used, compensating resistors may be required on the TS/MR pin.
If the TS function is not required, connect a 10kΩ resistor from the TS/MR pin to GND.
An active voltage clamp prevents the voltage on the TS/MR pin from exceeding the VTS_CLAMP threshold. This clamp is active when the TS/MR pin is floating.
When a button press is detected during charging, charging is temporarily suspended until the button is released. If charging is disabled due to a TS fault, trickle charging is also disabled.