SLUSF65A October 2023 – January 2026 BQ25185
PRODUCTION DATA
As the CV loop becomes dominant over the CC loop during fast charge, the charge current begins to taper and approaches the ITERM threshold. The device terminates at 10% of ICHG.
When ITERM is reached during the CV phase, the charger automatically terminates charging by disabling the BATFET (disconnecting the battery from SYS) to enter high impedance mode. If a regulation loop such as VINDPM, DPPM, or thermal regulation is active during the CV taper, termination does not occur. Charge current continues to taper due to the active regulation loop and CV, but the device does not terminate charging.
Termination only occurs when the CV loop is dominant and no other regulation loop is actively reducing the charge current. After termination, the battery FET is disabled and the device monitors the BAT pin voltage. If the BAT pin voltage drops below the battery regulation voltage (VBATREG) by the recharge threshold (VRCH), a new charge cycle is started and the safety timers are reset.
During charging, or after charging is complete, a higher SYS load is supported through supplement mode.