SLUSFG2C September 2024 – June 2025 TPS6286A06 , TPS6286A08 , TPS6286A10 , TPS6286B08 , TPS6286B10
PRODUCTION DATA
The main parameter for the inductor selection is the inductor value, then the saturation current of the inductor. To calculate the maximum inductor current under static load conditions, the following equations are given.
where
TI recommends to choose a saturation current for the inductor that is approximately 20% to 30% higher than IL,MAX. In addition, DC resistance and size must also be taken into account when selecting an appropriate inductor. Table 9-5 lists recommended inductors.
| INDUCTANCE [µH](1) | CURRENT RATING [A] | DIMENSIONS [L × W × H mm] | DC RESISTANCE [mΩ] | PART NUMBER |
|---|---|---|---|---|
| 0.47 | 15.7 | 5.48 × 5.28 × 2 | 3.7 | Coilcraft, XGL5020-471ME |
| 0.47 | 17.1 | 4.3 × 4.3 × 3 | 3.9 | Wuerth Elektronik, 744393240047 |
| 0.47 | 13.4 | 4 × 4 × 2 | 4.2 | Coilcraft, XGL4020-471ME |
| 0.47 | 12.7 | 4.1 × 4.1 × 2 | 7 | Wuerth Elektronik, 744383560047HT |