SLUSFL6D November 2024 – October 2026 TPSM82866C
PRODMIX
The TPSM8286xExx module versions are device options with a VSET/PG pin, instead of the VSET/VID pin, shown in Section 4.
After the enable delay (tDelay) and the decoding of the external resistor which sets the start-up voltage and I2C address of the device (see Section 7.4.2), the device starts to compare the output voltage with the configured value inside the VOUT Register 1. Table 7-2 shows the logic level of the VSET/PG pin. The pin is driven high to the input voltage for a logic high. The pin is pulled to GND by the external resistor for a logic low.
For the VSET/PG option devices, be aware of the following:
The VSET/PG has a 34µs deglitch time, before the signal goes high or low, during normal operation. See Figure 7-3. For start-up, the VSET/PG has a delay time of 200μs after the output voltage reaches the nominal voltage.
| DEVICE CONDITIONS | LOGIC STATUS | ||
|---|---|---|---|
| HIGH | LOW | ||
| Enable | 0.91 × VOUT_NOM ≤ VVOUT ≤ 1.11 × VOUT_NOM | √ | |
| VVOUT < 0.91 × VOUT_NOM or VVOUT > 1.11 × VOUT_NOM | √ | ||
| Shutdown | EN = low | √ | |
| Thermal shutdown | TJ > TJSD | √ | |
| UVLO | 1.8V < VIN < VUVLO | √ | |
| Power supply removal | VIN < 1.8V | undefined | |