SLUU406A February 2010 – January 2022 CSD16322Q5 , CSD16410Q5A , TPS40303 , TPS40304 , TPS40305
| Parameter | Notes and Conditions | Min | Typ | Max | Unit | |
|---|---|---|---|---|---|---|
| Inputs Characteristics | ||||||
| VIN | Input voltage | 8 | 12 | 14 | V | |
| IIN | Input current | VIN = 12 V, IOUT = 10 A | — | 1.7 | 2.00 | A |
| No load input current | VIN = 12 V, IOUT = 0 A | — | 47 | 60 | mA | |
| VIN_UVLO | Input UVLO | IOUT = 10 A | 3.0 | V | ||
| Outputs Characteristics | ||||||
| VOUT1 | Output voltage 1 | VIN = 12 V, IOUT = 10 A | 1.76 | 1.8 | 1.84 | V |
| Line regulation | VIN = 8 V to 14 V | — | — | 0.5% | ||
| Load regulation | IOUT = 0 A to 10 A | — | — | 0.5% | ||
| VOUT_ripple | Output voltage ripple | VIN = 12 V, IOUT = 10 A | — | — | 24 | mVpp |
| IOUT1 | Output current 1 | VIN = 8 V to 14 V | 0 | 10 | A | |
| Systems Characteristics | ||||||
| FSW | Switching frequency | 1000 | 1200 | 1400 | kHz | |
| ηpk | Peak efficiency | VIN = 12 V | — | 88% | — | |
| η | Full load efficiency | VIN = 12 V, IOUT = 10 A | — | 86% | — | |