SLUU406A February 2010 – January 2022 CSD16322Q5 , CSD16410Q5A , TPS40303 , TPS40304 , TPS40305
Figure 7-1 through Figure 7-6 show the design of the TPS40305EVM-488 printed circuit board. The EVM has been designed using a 4-layer, 2-oz. copper-clad circuit board 2.5-inch × 2.5-inch with all populated components on the top to allow the user to easily view, probe. and evaluate the TPS40305 control IC in a practical double-sided application. Moving components to both sides of the PCB or using additional internal layers can offer additional size reduction for space constrained systems.
Figure 7-1 TPS40305EVM-488 Top Component Placement (Top View)
Figure 7-2 TPS40305EVM-488 Silk Screen (Top View)
Figure 7-3 TPS40305EVM-488 Top Copper (Top View)
Figure 7-4 TPS40305EVM-488 Bottom Copper (Top View)
Figure 7-5 TPS40305EVM-488 Internal 1 (X-Ray Top View)
Figure 7-6 TPS40305EVM-488 Internal 2 (X-Ray Top View)