SLUUB60B May 2015 – August 2021 TPS544B25 , TPS544C25
The TPS544B25 or TPS544C25 installed on this EVM leave the factory pre-configured. See Table 6-1 for a short list of key factory configuration parameters as obtained from the configuration file.
| ADDRESS HEX | ADDRESS DEC | PART ID | |||
|---|---|---|---|---|---|
| 0x24 | 36 | TPS544x25 | |||
| GENERAL | |||||
| CMD Code | CMD CODE HEX | ENCODED HEX | DECODED | COMMENTS | |
| VIN_OFF | 0x36 | 0xF010 | 4.0 V | Turn OFF voltage | |
| VIN_ON | 0x35 | 0xF012 | 4.5 V | Turn ON voltage | |
| IOUT_CAL_OFFSET | 0x39 | 0xE000 | 0.0000 A | Current offset for GUI readout | |
| IOUT_OC_FAULT_LIMIT | 0x46 | 0xF848 (TPS544C25) | 36 A | OC fault level | |
| 0xF830 (TPS544B25) | 24 A | ||||
| IOUT_OC_FAULT_RESPONSE | 0x47 | 0xBF | Restart | Response to OC fault | |
| IOUT_OC_WARN_LIMIT | 0x4A | 0xF844 (TPS544C25) | 34 A | OC warning level | |
| 0xF82C (TPS544B25) | 22 A | ||||
| VOUT_COMMAND | 0x21 | 0x01E6 | 0.95 V | output voltage | |
| VOUT_MAX | 0x24 | 0x0300 | 1.5 V | maximum output voltage | |
| VOUT_TRANSITION_RATE | 0x27 | 0xD03C | 1 mV/us | Vout transition rate | |
| VOUT_SCALE_LOOP | 0x29 | 0xF004 | 1 | Output sense scaling ratio for main control loop | |
| VOUT_OV_FAULT_LIMIT | 0x40 | 0x0290 | 1.281 V | Output overvoltage fault threshold | |
| VOUT_OV_FAULT_RESPONSE | 0x41 | 0xBF | Restart | Output overvoltage fault response | |
| VOUT_OV_WARN_LIMIT | 0x42 | 0x0267 | 1.201 V | Output overvoltage warn threshold | |
| VOUT_UV_WARN_LIMIT | 0x43 | 0x0143 | 0.631 V | Output undervoltage warn threshold | |
| VOUT_UV_FAULT_LIMIT | 0x44 | 0x0130 | 0.594 V | Output undervoltage fault threshold | |
| VOUT_UV_FAULT_RESPONSE | 0x45 | 0xBF | Restart | Output undervoltage fault response | |
| ON_OFF_CONFIG | 0x02 | 0x16 | CNTL only, Active High | Control signal and operation command not required | |
| OPERATION | 0x01 | 0x00 | Operation is not used to enable regulation; Unit: immediate off | ||
| OT_FAULT_LIMIT | 0x4F | 0x007D | 125°C | OT fault level | |
| OT_WARN_LIMIT | 0x51 | 0x0064 | 100°C | OT warn level | |
| TON_DELAY | 0x60 | 0x0000 | 0 ms | Turn-on delay | |
| TON_RISE | 0x61 | 0x0005 | 5 ms | Soft-start time | |
| TON_MAX_FAULT_LIMIT | 0x62 | 0x0064 | 100 ms | Upper limit for Vout reaching regulation | |
| TOFF_DELAY | 0x64 | 0x0000 | 0 ms | Turn-off delay | |
| TOFF_FALL | 0x65 | 0x0000 | 1 ms | Soft-stop fall time | |
| MFR_VOUT_MIN | 0xA4 | 0x0100 | 0.5 V | minimum output voltage | |
If it is desired to configure the EVM to settings other than the factory settings shown in Table 6-1, the TI Fusion Digital Power Designer software can be used for reconfiguration. It is necessary to have input voltage applied to the EVM prior to launching the software so that the TPS544B25 or TPS544C25 installed is active and able to respond to the GUI and the GUI can recognize the device. The default configuration for the EVM is to start converting at an input voltage of 4.5 V; therefore, to avoid any converter activity during configuration, an input voltage less than 4.5 V must be applied. An input voltage of 4 V is recommended.