SLUUBT5C November 2018 – June 2021 BQ40Z80
This command returns the AFERegister() values on ManufacturerBlockAccess() or ManufacturerData(). These are the AFE hardware registers and are intended for internal debug use only.
| Status | Condition |
|---|---|
| Activate | 0x0058 to ManufacturerAccess() |
Action: Output AFE Register values on ManufacturerBlockAccess() or ManufacturerData() in the following format: AABBCCDDEEFFGGHHIIJJKKLLMMNNOOPPQQRRSSTTUU where:
| Value | Description |
|---|---|
| AA | AFE Interrupt Status. AFE Hardware interrupt status (for example, wake time, push-button, and so on) |
| BB | AFE FET Status. AFE FET status (for example, CHG FET, DSG FET, PCHG FET, FUSE input, and so on) |
| CC | AFE RXIN. AFE I/O port input status |
| DD | AFE Latch Status. AFE protection latch status |
| EE | AFE Interrupt Enable. AFE interrupt control settings |
| FF | AFE Control. AFE FET control enable setting |
| GG | AFE RXIEN. AFE I/O input enable settings |
| HH | AFE RLOUT. AFE I/O pins output status |
| II | AFE RHOUT. AFE I/O pins output status |
| JJ | AFE RHINT. AFE I/O pins interrupt status |
| KK | AFE Cell Balance. AFE cell balancing enable settings and status |
| LL | AFE ADC/CC Control. AFE ADC/CC Control settings |
| MM | AFE ADC Mux Control. AFE ADC channel selections |
| NN | AFE LED Control |
| OO | AFE Control. AFE control on various HW based features |
| PP | AFE Timer Control. AFE comparator and timer control |
| AFE Protection. AFE protection delay time control | |
| RR | AFE OCD. AFE OCD settings |
| SS | AFE SCC. AFE SCC settings |
| TT | AFE SCD1. AFE SCD1 settings |
| UU | AFE SCD2. AFE SCD2 settings |