|
| RSVD (Bits 7–6): Reserved. Do not use. |
| | |
| CBS (Bit 5): Cell balancing in SLEEP |
| 1 = | Enables CBS |
| 0 = | Disables CBS |
| | |
| CB_RLX_DOD0EW (Bit 4): |
| 1 = | Enables Error Weighted DOD0 for cell balancing time updates when in RELAX mode |
| 0 = | Uses DOD0 for cell balancing time updates when in RELAX mode |
| | |
| CB_CHG_DOD0EW (Bit 3): |
| 1 = | Enables error weighted DOD0 for cell balancing time updates when in CHARGE mode |
| 0 = | Uses DOD0 for cell balancing time updates when in CHARGE mode |
| | |
| CBR (Bit 2): Cell balancing at rest |
| 1 = | Enables cell balancing at rest |
| 0 = | Disables cell balancing at rest (default) |
| | |
| CBM (Bit 1): Internal versus external cell balancing |
| 1 = | Enables external cell balancing enabled |
| 0 = | Enables internal cell balancing (default) |
| | |
| CB (Bit 0): Cell balancing |
| 1 = | Cell balancing enabled (default) |
| 0 = | Cell balancing disabled |