SLUUC72A September   2020  – October 2021 TPS542A50

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Before You Begin
  3. 2Description
    1. 2.1 Typical End-User Applications
    2. 2.2 EVM Features
    3. 2.3 TPS542A50EVM-059 PCB
  4. 3TPS542A50EVM-059 Bottom Circuit
    1. 3.1 Modifications
      1. 3.1.1 Output Voltage Setpoint
      2. 3.1.2 Enable and Undervoltage Lockout
      3. 3.1.3 Programming and External Clock Synchronization
      4. 3.1.4 Load Step with Function Generator
    2. 3.2 TPS542A50EVM-059 Bottom Circuit Schematic
    3. 3.3 Test Setup and Results
      1. 3.3.1  Input/Output Connections
      2. 3.3.2  Start Up Procedure
      3. 3.3.3  Electrical Performance Specifications and Results
      4. 3.3.4  Efficiency
      5. 3.3.5  Power Loss
      6. 3.3.6  Load Regulation
      7. 3.3.7  Transient Response
      8. 3.3.8  Loop Response
      9. 3.3.9  Output Voltage Ripple
      10. 3.3.10 Thermal Data
  5. 4TPS542A50EVM-059 Top Circuit (Small layout area design)
    1. 4.1 Modifications
      1. 4.1.1 Output Voltage Setpoint
      2. 4.1.2 Enable and Undervoltage Lockout
      3. 4.1.3 Programming and External Clock Synchronization
      4. 4.1.4 Load Step with Function Generator
    2. 4.2 TPS542A50EVM-059 Top Circuit (Small Layout Area) Schematic
    3. 4.3 Test Setup and Results
      1. 4.3.1  Input/Output Connections
      2. 4.3.2  Start Up Procedure
      3. 4.3.3  Electrical Performance Specifications and Results
      4. 4.3.4  Efficiency
      5. 4.3.5  Power Loss
      6. 4.3.6  Load Regulation
      7. 4.3.7  Line Regulation
      8. 4.3.8  Transient Response
      9. 4.3.9  Loop Response
      10. 4.3.10 Output Voltage Ripple
      11. 4.3.11 Start Up
  6. 5TPS542A50EVM-059 PCB Layout
  7. 6List of Materials
  8. 7Revision History

Programming and External Clock Synchronization

To enter programming mode or use external clock synchronization, J3 is used. To program the TPS542A50, the SYNC pin must be brought high while keeping the EN pin low. The device is then programmed via the I2C pins, SCL (J6-9) and SDA (J6-10). If J6 is used to program the TPS542A50 via a TI USB-TO-GPIO programmer, a jumper should be placed between J3-1 and J3-2. After the device is enabled, all registers are read-only. Details on the valid I2C registers and instructions are provided in the TPS542A50 data sheet.

An external signal (recommended 0-V to 3.3-V) can be used as an external clock synchronization source. To use this feature, the TPS542A50 must be enabled, either by pulling the EN pin high or leaving it floating as described in Section 3.1.2. A jumper should be placed between J3-2 and J3-3, and the external clock signal should be applied to the SYNC_CLK (TP12) test point, referenced to AGND. The external clock synchronization signal applied to the SYNC pin must also be within -10% to +10% of the configured switching frequency. This is true whether the switching frequency is selected using a resistor from FSEL to AGND (R10), or selected via I2C.