SLUUC72A September 2020 – October 2021 TPS542A50
The loop response of the bottom circuit of the TPS542A50EVM-059 with a 10-A load is shown in Figure 3-6. The bandwidth of the loop is 120 kHz, and the phase margin is 65°.
Figure 3-6 Loop response
- IOUT = 10 A, Loop Bandwidth = 120 kHz, Phase
Margin = 65°