SLUUCX1 august   2023 BQ25173-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 I/O Descriptions
    2. 2.2 Printed Circuit Board Assembly
    3. 2.3 Best Practices
      1.      15
    4. 2.4 Test Summary
      1. 2.4.1 Equipment
      2. 2.4.2 Cautions
      3. 2.4.3 Test Instructions
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

Features

  • Support 1 to 4 cell super capacitors
  • Supports charging from 0 V
  • Input voltage up to 40 V tolerant
  • External resistor programmable operation
    • FB pin to adjust super capacitor regulation voltage
    • ISET to set charge current from 10 mA to 800 mA