SLUUCX1 august 2023 BQ25173-Q1
WARNING:
Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures >55°C when the board is powered on. The user must not touch the board at any point during operation or immediately after operating, as high temperatures can be present. |