SLUUCX1 august 2023 BQ25173-Q1
Table 3-1 lists the input and output connections available on this EVM and their respective descriptions.
| I/O Connector | Description |
|---|---|
| J1 – VIN / GND | Input voltage from external power supply. Max operating input voltage is 18 V, OVP trip point. Abs max input voltage is 40 V while in OVP. |
| J2 – OUT (+) / GND (-) | Output connection - capacitor connection. |
| JP1 – OUT / REG / IN | Source voltage for housekeeping regulator, U2. Provides pull-up voltage for digital I/O. LDO input (REG) rated up to 40 V. |
| JP2 - CE | Charge enable. Default setting is ON. |
| JP3 – Fixed / ISET / ADJ | Sets fast charge current. fixed = 400 mA ADJ= R3 range 10 mA to 800 mA. |
| JP4 - STAT LED | Default setting is ON. |
| JP5 – PG (Power Good) LED | Default setting is ON. |
| JP-6 – C8 & C7 Disconnect | Install to use Connect Onboard Capacitor. |
| JP-7 – 1S / 2S Voltage Select | Set voltage to 2.5V or 5 V. |