SLUUCX1 august   2023 BQ25173-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 I/O Descriptions
    2. 2.2 Printed Circuit Board Assembly
    3. 2.3 Best Practices
      1.      15
    4. 2.4 Test Summary
      1. 2.4.1 Equipment
      2. 2.4.2 Cautions
      3. 2.4.3 Test Instructions
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

Equipment

This section includes a list of supplies required to perform tests on this EVM.

  1. Battery simulator such as Keithley 2400 or equivalent. Or a 1- to 4-cell super capacitor. Maximum recommend OUT regulation voltage is 10.5V. Abs max rating on OUT is 13 V.
  2. Input power supply that can supply up to 40 V and 1 A. Note that charging can occur between 3 V to 18 V input. Device is in OVP between 18 V to 40 V.
  3. Voltage meter and current meter.