SLUUCX1 august 2023 BQ25173-Q1
Table 4-1 lists the bill of materials.
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number | Alternate Manufacturer |
|---|---|---|---|---|---|---|---|---|
| !PCB? | 1 | Printed Circuit Board | BMS085 | Any | ||||
| C1, C3 | 2 | 1uF | CAP, CERM, 1 µF, 50 V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61H105ME13D | MuRata | ||
| C2, C4 | 2 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71C105KA64D | MuRata | ||
| C7, C8 | 2 | 10 F | 10 F (EDLC) Supercapacitor 2.7 V Radial, Can 40mOhm @ 1 kHz 1500 Hrs @ 85°C | RADIAL_HOZ | DGH106Q2R7C_HOZ | Cornell Dubilier | ||
| D1, D2 | 2 | Green | LED, Green, SMD | Body1.6x0.8mm | LTST-C193TGKT-5A | Lite-On | ||
| H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |||
| J1, J2 | 2 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |||
| J7 | 1 | Header, 2.54mm, 2x2, Gold, TH | Header, 2.54mm, 2x2, TH | PBC02DAAN | Sullins Connector Solutions | |||
| JP1, JP2, JP3 | 3 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |||
| JP4, JP5, JP6 | 3 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |||
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |||
| Q1 | 1 | MOSFET P-Channel 20 V 3.2A (Tc) 2W (Tc) Surface Mount SOT-23-3 (TO-236) | SOT23 | SQ2351ES-T1_GE3 | Vishay Siliconix | |||
| R1 | 1 | 750 | RES, 750, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07750RL | Yageo | ||
| R2 | 1 | 348 | RES, 348, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07348RL | Yageo | ||
| R3 | 1 | 50k Ohm | Trimmer Potentiometer, Lead Sealed Type Multiturn PV37 Series, TH | 6.71x4.5mm | PV37W503C01B00 | Bourns | ||
| R4, R5, R6 | 3 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-071KL | Yageo | ||
| R7 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale | ||
| R8 | 1 | 604k | RES, 604 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD07604KL | Yageo America | ||
| R10 | 1 | 280k | RES, 280 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07280KL | Yageo | ||
| R11 | 1 | 115k | RES, 115 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07115KL | Yageo | ||
| R12 | 1 | 71.5k | RES, 71.5 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0771K5L | Yageo | ||
| R13 | 1 | 52.3k | RES, 52.3 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0752K3L | Yageo | ||
| SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP6, SH-JP7 | 7 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
969102-0000-DA |
3M |
| TP1 (Vin), TP2 (ISET), TP3 (CE), TP7 (STAT), TP8 (PG), TP9 (FB), TP10 (OUT), TP11, TP12, TP13, TP14 (Pullup), TP15, TP16 (C7-OUT), TP17 (C8-OUT) | 14 | Test Lead clips and hooks, SMT | Test Point, Body 3.25x1.65mm | S1751-46 | Harwin | |||
| U1 | 1 | Automotive 800-mA Linear Charger for 1- to 4-Cell Supercapacitor | VSON10 | BQ25173WDRCRQ1 | Texas Instruments | |||
| U2 | 1 | Automotive 150-mA high-voltage ultra-low-IQ low-dropout (LDO) linear regulator, DRV0006A (WSON-6) | DRV0006A | TPS7B8133QDRVRQ1 | Texas Instruments | |||
| C5, C6 | 0 | 1uF | CAP, CERM, 1 µF, 50 V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61H105ME13D | MuRata | ||
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
| R15, R16 | 0 | 200k | RES, 200 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07200KL | Yageo | ||
| R17, R18 | 0 | 0uΩ | 0 Ohms Jumper 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) - Thick Film | 0603 | CR0603-10W-000T | Venkel |