SLUUD39C May 2024 – August 2025
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| VINP | Input voltage range | PVCC=1.5W | 4.5 | 5 | 5.5 | V |
| IIN_FL | Input current at full load | VINP=4.5V-5.5V, VCC=5.0V, Iout=300 mA | 489 | 508 | 529 | mA |
| IIN_NL | Input current at no load | VINP =5.0V, VCC=5.0V, Iout=0 mA | 7 | 15 | mA | |
| OUTPUT CHARACTERISTICS | ||||||
| VCC | DC full load set-point | VINP=4.5V-5.5V, VCC=5.0V, Iout=300 mA | 4.85 | 5 | 5.15 | V |
| Iout | VCC load current range | VINP=4.5V-5.5V | 0 | 300 | mA | |
| VCC%LD | Load regulation | VINP=5.0V, VCC=5.0V, Iout =0-300mA | 0.5 | % | ||
| VCC(AC) | pk-to-pk AC ripple | 20MHz bandwidth, VINP=5.0V, VCC=5.0V, Iout=300mA, Ta=25ºC, COUT=22uF | 50 | 75 | mV | |
| PMAX | Recommended maximum output power | VINP=5.0V, Iout=300mA, Ta=25ºC | 1.5 | W | ||
| SYSTEM CHARACTERISTICS | ||||||
| η | Full load efficiency | VINP=5.0V, VCC=5.0V, Iout=300mA, Ta=25ºC, COUT=22uF | 59 | % | ||
| fSW | Switching frequency | 64.5 | MHz | |||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| VINP | Input voltage range | PVCC=1W | 4.5 | 5 | 5.5 | V |
| IIN_FL | Input current at full load | VINP=4.5V-5.5V, VCC=3.3V, Iout=300 mA | 375 | 395 | 412 | mA |
| IIN_NL | Input current at no load | VINP =5.0V, VCC=3.3V, Iout=0 mA | 7 | 15 | mA | |
| OUTPUT CHARACTERISTICS | ||||||
| VCC | DC full load set-point | VINP=4.5V-5.5V, VCC=3.3V, Iout=300 mA | 3.2 | 3.3 | 3.4 | V |
| Iout | VCC load current range | VINP=4.5V-5.5V | 0 | 300 | mA | |
| VCC%LD | Load regulation | VINP=5.0V, VCC=3.3V, Iout =0-300mA | 0.5 | % | ||
| VCC(AC) | pk-to-pk AC ripple | 20MHz bandwidth, VINP=5.0V, VCC=3.3V, Iout=300mA, Ta=25ºC, COUT=22uF | 50 | 75 | mV | |
| PMAX | Recommended maximum output power | VINP=5.0V, Iout=300mA, Ta=25ºC | 1 | W | ||
| SYSTEM CHARACTERISTICS | ||||||
| η | Full load efficiency | VINP=5.0V, VCC=3.3V, Iout=300mA, Ta=25ºC, COUT=22uF | 52 | % | ||
| fSW | Switching frequency | 64.5 | MHz | |||