SLUUD39C May 2024 – August 2025
| PIN | TYPE (1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN/FLT | 1 | I/O |
Multi-functional enable input pin and output fault pin. Connect to microcontroller through an 18kΩ or greater pull-up resistor. Enable input pin: Forcing EN low disables the device. Pull high to enable normal device functionality. Fault output pin: This pin is pulled low for 200μs to alert that power converter is shutdown due to a fault condition. |
| VINP | 2, 3 | P | Primary input supply voltage. Connect parallel 15nF (CIN1) 0402, and 10µF (CIN2) ceramic bypass capacitors close to VINP to GNDP pins. |
| GNDP | 4, 5, 6, 7, 8 | G | Power ground return connection for VINP. |
| SEL | 9 | I | VCC selection pin. VCC setpoint is 5V when SEL is connected to VCC and 5.5V when SEL is shorted to GNDS. |
| VCC | 10, 11 | P | Isolated supply output voltage pin. Connect parallel 15nF (COUT1) 0402, and 22µF (COUT2) ceramic bypass capacitors close to VCC and GNDS pins. |
| GNDS | 12, 13, 14, 15, 16 | G | Power ground return connection for VCC. |