SLUUD39C
May 2024 – August 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
1.3.1
U1 Component Selection
1.3.2
UCC33421-Q1 Pin Definition
1.4
Specification
2
Hardware
2.1
EVM Setup and Operation
2.1.1
Recommended Test Equipment
2.1.2
External Connections for Easy Evaluation
2.1.3
Powering the EVM
2.1.3.1
Power on for Start-up
2.1.3.2
Power off for Shutdown
2.1.4
EVM Test Points
2.1.5
Oscilloscope Probes: Probing the EVM
3
Implementation Results
3.1
Performance Data
3.1.1
Efficiency Data
3.1.2
Regulation Data
3.1.3
Startup Waveforms
3.1.4
Inrush Current
3.1.5
AC Ripple Voltage
3.1.6
Load Transient
3.1.7
VCC Short-Circuit
3.1.8
Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
Assembly and Printed Circuit Board (PCB)
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Revision History
Features
UCC33421-Q1 1.5W DC/DC isolated converter module with isolated bias supply voltages
Transformer, power and control stage fully integrated in a 5.85mmx7.50mmx2.65mm DHA-16 package
AEC-Q100, 5-kVrms isolation, protection features and low EMI
EVM demonstrates an isolated bias supply used in automotive and industrial applications