SLUUD39C May 2024 – August 2025 UCC33411-Q1 , UCC33421-Q1
Table 2-1 describes the various EVM test points, allowing easy access for connecting oscilloscope probes, DVM test leads and wire connections to lab test equipment as outlined in Section 2.1.1. Maintain separation between the primary side, GNDP, and secondary side, GNDS. Primary-side test points are not to be referenced to GNDS through improper test equipment insertion. Likewise, secondary-side test points are not to be referenced to GNDP through improper test equipment insertion.
| PIN | I/O/TP | COLOR | DESCRIPTION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| J1 | I | Green | VINP, primary input voltage. | 4.5 | 5.0 | 5.5 | V | |
| J2:1-2 | I | Black | EN, on | 0 | V | |||
| J2:2-3 | I | Black | EN, off | 0 | VEN | 5.5 | V | |
| J4:1-2 | O | Black | Selector 5.0V/3.3V output voltage. | 0 | 5.7 | V | ||
| J4:3-4 | O | Black | Selector 5.5V/3.7V output voltage. | 0 | 5.7 | V | ||
| J3 | O | Green | VCC, secondary output voltage. | 0 | 5.7 | V | ||
| TP1 | TP | Red | VINP, primary input voltage test point. | 4.5 | 5 | 5.5 | V | |
| TP2 | TP | Black | GNDP, primary ground test point. | 0 | V | |||
| TP3 | TP | PCB | VINP-to-GNDP, scope probe point. | 4.5 | 5 | 5.5 | V | |
| TP4 | TP | Black | GNDS, secondary ground test point. | 0 | V | |||
| TP5 | TP | Red | VCC, secondary output voltage test point. | 4.85 | 5 | 5.15 | V | |
| TP6 | TP | PCB | VCC-to-GNDS, scope probe point. | SEL 5.0V | 4.85 | 5 | 5.15 | V |
| SEL 5.5V | 5.34 | 5.5 | 5.67 | V | ||||