SLUUD96 February 2025
| Des | Qty | Description | Part Number | Manufacturer |
|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | SR040 | Any |
| C2, C3 | 2 | CAP, CERM, 10µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | CGA5L1X7R1H106K160AC |
TDK |
| C4, C6, C11 | 3 | CAP, CERM, 0.1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | C0603C104K5RACAUTO |
Kemet |
| C5 | 1 | CAP, CERM, 0.01uF, 50V, +/- 5%, X7R, 0603 | C0603C103J5RACTU | Kemet |
| C8, C9, C10 | 3 | CAP, CERM, 10uF, 50V, +/- 10%, X6S, 1206 | GRM31CD71H106KE11L | MuRata |
| D1 | 1 | Diode, Zener, 5.1V, 200mW, SOD-323 | MMSZ5231BS-7-F | Diodes Inc. |
| J1, J2 | 2 | Terminal Block, 5.08mm, 2x1, Brass, TH | ED120/2DS | On-Shore Technology |
| JP1 | 1 | Header, 100mil, 2x1, Gold, TH | PBC02SAAN | Sullins Connector Solutions |
| JP2 | 1 | Header, 100mil, 3x1, Tin, TH | PEC03SAAN | Sullins Connector Solutions |
| L1 | 1 | 15µH Shielded Molded Inductor 8.3A 14.8mOhm | 74439369150 | Wurth Elektronik |
| LBL1 | 1 | Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per roll | THT-13-457-10 | Brady |
| R1, R2 | 2 | RES, 49.9 k, 1%, 0.1 W, 0603 | RC0603FR-0749K9L | Yageo |
| R3 | 1 | RES, 49.9, 1%, 0.1 W, 0603 | CRCW060349R9FKEA | Vishay-Dale |
| R4, R6 | 1 | RES, 0 ohm, 5%, 0.1 W, 0603 | ERJ-3GEY0R00V | Panasonic |
| TP1, TP2, TP3, TP4 | 4 | Terminal, Turret, TH, Double | 1502-2 | Keystone |
| TP5, TP7 | 2 | Test Point, Multipurpose, Red, TH | 5010 | Keystone |
| TP6, TP8, TP12, TP13 | 4 | Test Point, Multipurpose, Black, TH | 5011 | Keystone |
| TP9, TP10, TP11 | 3 | Test Point, Multipurpose, Yellow, TH | 5014 | Keystone |
| U1 | 1 | 4.5V to 30V Input, 2A Synchronous Buck Converter, SOT-563 | TPS542025DRLR | Texas Instruments |