SLUUD96
February 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Input and Output Connections
3
Implementation Results
3.1
Test Setup and Results
3.1.1
Start-Up Procedure
3.1.2
Load Transient Response
3.1.3
Start-Up
3.1.4
Shutdown
3.1.5
Output Voltage Ripple
3.2
Output Voltage Setpoint
4
Hardware Design Files
4.1
Schematic
4.2
Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Reference
Features
4.5V to 30V input voltage range
5V output voltage
2A continuous output current capability
Supports low drop out
Eco-mode at light load