SLUUD96 February 2025
The TPS542025EVM is provided with input and output connectors and test points as shown in Table 2-1. Figure 2-1 shows connectors and jumpers placement on the TPS542025EVM board.
A power supply capable of supplying 2A must be connected to J1 through a pair of 20AWG wires. The load must be connected to J2 through a pair of 20-AWG wires. The maximum load current capability is 2A. Wire lengths must be minimized to reduce losses in the wires. Test point TP5 provides a place to monitor the VIN input voltages with TP6 providing a convenient ground reference. TP7 is used to monitor the output voltage with TP8 as the ground reference.
| Reference Designator | Function |
|---|---|
| J1 | VIN |
| J2 | VOUT, 5V at 2A maximum |
| JP1 | VIN divider |
| JP2 | EN control. Shunt EN to GND to disable |
| TP1 | VIN positive power point |
| TP5 | VIN positive monitor point |
| TP7 | VOUT positive monitor point |
| TP3 | VOUT positive power point |
| TP2, TP4 | GND power point |
| TP6, TP8, TP12, TP13 | GND monitor point |
| TP10 | Switch node test point |
| TP9 | EN test point |
| TP11 | Test point for loop response measurements |