SLUUD96 February 2025
The TPS542025 evaluation module (EVM) is a simple, easy-to-use, 2A synchronous step-down converter in an SOT236 package. The TPS542025EVM is a fully assembled and tested circuit for evaluating the TPS542025 step-down converter. The TPS542025EVM operates from 5V to 30V input, 24V nominal, and provides a 5V output at 2A. The EVM also includes alternating current (AC) signal injection terminals for feedback loop measurements.