SLUUDA5 June   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Overview
    2. 2.2 General Configurations
      1. 2.2.1 Physical Access
      2. 2.2.2 Test Equipment and Setup
        1. 2.2.2.1 Power Supplies
        2. 2.2.2.2 Meters
        3. 2.2.2.3 Oscilloscope
        4. 2.2.2.4 Loads
  8. 3Implementation Results
    1. 3.1 Test Setup and Procedures
      1. 3.1.1 Power-up with EN Control
      2. 3.1.2 Overcurrent Protection Test
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill Of Materials (BoM)
  10. 5Additional Information
    1.     Trademarks

Bill Of Materials (BoM)

The following table lists the EVM bill of materials.

Designator

Quantity

Description

PartNumber

Manufacturer

!PCB

1

Printed Circuit Board

LP178

Any

C2, C4, C6, C16

4

CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805

CGA4J2X7R2A104K125AA

TDK

C5

1

CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, 0805

08051C103KAT2A

AVX

C7, C8, C9, C10

4

CAP, CERM, 15 uF, 100 V, +/- 20%, X7R, Stacked 2220

KCM55WR72A156MH01K

MuRata

C12

1

CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0603

C0603X102K5RACTU

Kemet

C13

1

CAP, CERM, 0.01 uF, 100 V, +/- 5%, X7R, 0805

08051C103JAT2A

AVX

C14, C15, C24, C26

4

CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

CGA3E3X7R1E474K080AB

TDK

C18, C19, C27

3

CAP, CERM, 330 pF, 50 V, +/- 10%, X7R, 0402

GRM155R71H331KA01D

MuRata

C22

1

CAP, CERM, 2.2 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805

GCM21BR71E225KA73L

MuRata

C23

1

CAP, CERM, 0.047 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

GCM188R71E473KA37D

MuRata

C25

1

CAP, CERM, 0.15 uF, 25 V, +/- 10%, X7R, 0603

GRM188R71E154KA01D

MuRata

D1, D3

2

Diode, TVS, Uni, 26 V, 42.1 Vc, 1500 W, 37 A, SMC

SMCJ26A-TR

STMicroelectronics

D4, D6

2

87.1V Clamp 17.2A Ipp Tvs Diode Surface Mount DO-214AB (SMCJ)

SMCJ54CA-E3/9AT

Vishay Semiconductor Diodes Division

D7

1

Diode, Switching, 100 V, 0.15 A, SOD-123

1N4148W-TP

Micro Commercial Components

D8

1

LED, Red, SMD

LTST-C170KRKT

Lite-On

D9

1

Diode, Zener, 5.6 V, 300 mW, AEC-Q101, SOD-323

SZMM3Z5V6ST1G

ON Semiconductor

D10

1

Diode, P-N, 200 V, 0.2 A, SOT-23

BAS21-TP

Micro Commercial Components

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

1902C

Keystone

J1, J2, J3, J4

4

1/0 AWG High AMP PCB Wire Lugs 1/0-8 AWG

B1/0-PCB-L

INTERNATIONAL HYDRAULICS

J5, J6

2

Header, 100mil, 3x1, Gold, TH

PBC03SAAN

Sullins Connector Solutions

J7

1

Header, 100mil, 3x2, Tin, TH

PEC03DAAN

Sullins Connector Solutions

J8, J9

2

Header, 100mil, 2x2, Tin, TH

PEC02DAAN

Sullins Connector Solutions

J10

1

Header, 2.54mm, 2x1, TH

961102-6404-AR

3M

Q1, Q2, Q3, Q4, Q5

5

N-Channel 100V 135A (Tc) 136W (Tc) Surface Mount PowerPAK® 8 x 8

SQJQ410EL-T1_GE3

Vishay

Q6

1

MOSFET, N-CH, 60 V, 0.115 A, SOT-323

2N7002W-7-F

Diodes Inc.

Q7

1

Transistor, NPN, 160 V, 0.3 A, SOT-23

PMBT5551,215

Nexperia

R1

1

1 Ohms ±1% 3W Chip Resistor 2010 (5025 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant, Pulse Withstanding

VMP-1R00-1.0-U

Isabellenhuette

R3, R4, R8, R12, R13, R25

6

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW06030000Z0EA

Vishay-Dale

R6

1

RES, 10.0, 1%, 0.125 W, 0805

RC0805FR-0710RL

Yageo America

R9

1

Res Metal Strip 3921 0.0005 Ohm 1% 3W ±175ppm/°C Molded SMD SMD Embossed Plastic T/R

WSL3921L5000FEA

Vishay Dale

R11

1

RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

ERJ-3EKF1000V

Panasonic

R14

1

RES, 470 k, 1%, 0.1 W, 0603

RC0603FR-07470KL

Yageo

R15, R16

2

RES, 124, 1%, 0.1 W, 0603

RC0603FR-07124RL

Yageo

R18, R19, R20, R21

4

RES, 2.21, 1%, 0.1 W, 0603

RC0603FR-072R21L

Yageo

R22

1

RES, 820, 1%, 0.1 W, 0603

RC0603FR-07820RL

Yageo

R23

1

RES, 105 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW0603105KFKEA

Vishay-Dale

R24

1

RES, 1.00 k, 1%, 0.1 W, 0603

RC0603FR-071KL

Yageo

R27, R28, R29, R35

4

RES, 3.16 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW06033K16FKEA

Vishay-Dale

R30, R31, R37

3

RES, 10.0 k, 0.1%, 0.1 W, AEC-Q200 Grade 1, 0603

TNPW060310K0BEEA

Vishay-Dale

R32, R33, R34

3

RES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

ERJ-6ENF1002V

Panasonic

R36

1

RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW0603100KFKEA

Vishay-Dale

R38, R39

2

RES, 24.6 k, 0.5%, 0.1 W, 0603

RT0603DRE0724K6L

Yageo America

R40

1

RES, 4.70 k, 1%, 0.1 W, 0603

RC0603FR-074K7L

Yageo

RNTC_1

1

NTC Thermistor for Temperature Sensor, Automotive, 0603, 47kΩ, 5%, 0.046mA, 5V

NCU18WB473J6SRB

Murata

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6

6

Shunt, 100mil, Flash Gold, Black

SPC02SYAN

Sullins Connector Solutions

TP1, TP2, TP19

3

Test Point, Multipurpose, Red, TH

5010

Keystone

TP3, TP4

2

Connector, Receptacle, Pin, TH

0300-2-15-01-47-01-10-0

Mill-Max

TP5, TP6, TP7, TP8, TP9, TP11, TP12, TP15, TP16, TP17, TP18, TP20

12

Test Point, Multipurpose, White, TH

5012

Keystone

TP10

1

Test Point, Multipurpose, Orange, TH

5013

Keystone

TP13, TP14

2

Test Point, Multipurpose, Black, TH

5011

Keystone

U?

1

TPS4812-Q1

TPS4812-Q1

Texas Instruments

C1, C11, C28

0

CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0603

C0603X102K5RACTU

Kemet

C3

0

CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, 1206

12061C103KAT2A

AVX

C17

0

CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805

CGA4J2X7R2A104K125AA

TDK

C20, C21

0

CAP, CERM, 330 pF, 50 V, +/- 10%, X7R, 0402

GRM155R71H331KA01D

MuRata

D2

0

Diode, TVS, Uni, 26 V, 42.1 Vc, 1500 W, 37 A, SMC

SMCJ26A-TR

STMicroelectronics

D5

0

87.1V Clamp 17.2A Ipp Tvs Diode Surface Mount DO-214AB (SMCJ)

SMCJ54CA-E3/9AT

Vishay Semiconductor Diodes Division

FID1, FID2, FID3

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

R2

0

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW06030000Z0EA

Vishay-Dale

R5, R7

0

0 Ohms Jumper 1W Chip Resistor 1206 (3216 Metric) Automotive AEC-Q200, Current Sense Thick Film

PMR18EZPJ000

Rohm Semiconductor

R10

0

Res Metal Strip 3921 0.0005 Ohm 1% 3W ±175ppm/°C Molded SMD SMD Embossed Plastic T/R

WSL3921L5000FEA

Vishay Dale

R17

0

RES, 100, 1%, 0.5 W, AEC-Q200 Grade 0, 1206

CRCW1206100RFKEAHP

Vishay-Dale

R26

0

RES, 10.0, 1%, 0.125 W, 0805

RC0805FR-0710RL

Yageo America